EPS 6000 500 kVA

Share:

EPS 6000 500 kVA

E6TUPS500

Includes : User Manual

EPS 6000 500 kVA
Discontinued
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    400.0 KWatts / 500.0 kVA
  • Max Configurable Power (Watts)
    400.0 KWatts / 500.0 kVA
  • Nominal Output Voltage
    480V 3PH

Input

  • Nominal Input Voltage
    480V 3PH

Physical

  • Maximum Height
    1905mm , 190.5CM
  • Maximum Width
    2565mm , 256.5CM
  • Maximum Depth
    815mm , 81.5CM
  • Net Weight
    4244.0KG
  • Shipping weight
    4244.0KG
  • Shipping Height
    1905mm , 190.5CM
  • Shipping Width
    2565mm , 256.5CM
  • Shipping Depth
    815mm , 81.5CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

630KB

Updated On

2016-12-22

MGE EPS 6000 & 8000 Graphical Command Center User Manual
Title
Size
Updated On