Emergency Power Off (EPO)

Share:

Emergency Power Off (EPO)

EPW9

Description: Provides a single point of emergency equipment shutdown for up to eight APC InfraStruXure® devices and one third-party device

Includes : User Manual

Emergency Power Off (EPO)

Provides a single point of emergency equipment shutdown for up to eight APC InfraStruXure® devices and one third-party device

Includes: User Manual

EPW9 Features

Emergency Power Off (EPO)

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

Symmetra Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Saint Kitts And Nevis , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    226mm , 22.6CM
  • Maximum Width
    251mm , 25.1CM
  • Maximum Depth
    66mm , 6.6CM
  • Net Weight
    2.9KG
  • Shipping weight
    3.14KG
  • Shipping Height
    305mm , 30.5CM
  • Shipping Width
    305mm , 30.5CM
  • Shipping Depth
    127mm , 12.7CM
  • Color
    Black

Environmental

  • Operating Temperature
    -5 - 45 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    cUL Listed, UL Listed
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1828KB

Updated On

2016-12-22

Installation and Operation Manual containing information on installation, operation, maintenance and troubleshooting of the Emergency Power Off
Title
Size
Updated On