Comet 100 Kva (480,480)

Share:

Comet 100 Kva (480,480)

UCMUPS100

Description: 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

Includes : User Manual

Comet 100 Kva (480,480)
Discontinued

MGE Galaxy Features & Benefits

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    1694mm , 169.4CM
  • Maximum Width
    1086mm , 108.6CM
  • Maximum Depth
    823mm , 82.3CM
  • Net Weight
    658.0KG
  • Shipping weight
    658.0KG
  • Shipping Height
    1694mm , 169.4CM
  • Shipping Width
    1086mm , 108.6CM
  • Shipping Depth
    823mm , 82.3CM
Title
Size
Updated On