Battery Frame Galaxy PW 100 to 130 kVA

Share:

Battery Frame Galaxy PW 100 to 130 kVA

GWTBAT130

Description: 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

Includes : User Manual

Battery Frame Galaxy PW 100 to 130 kVA
Discontinued

MGE EPS Features & Benefits

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    1900mm , 190.0CM
  • Maximum Width
    1220mm , 122.0CM
  • Maximum Depth
    838mm , 83.8CM
  • Net Weight
    230.0KG
  • Shipping weight
    230.0KG
  • Shipping Height
    1900mm , 190.0CM
  • Shipping Width
    1220mm , 122.0CM
  • Shipping Depth
    838mm , 83.8CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

552KB

Updated On

2018-06-15

MGE Galaxy PW Battery Circuit breaker kits Installation Manual
PDF

Size

241KB

Updated On

2018-06-14

MGE Galaxy PW Battery and Auxiliary Cubicles Supplied Empty Installation Manual
PDF

Size

987KB

Updated On

2018-06-07

MGE Galaxy PW User Manual
Title
Size
Updated On

Category

Sub-Category


Batt Rplcmnt Srvc for (1) Galaxy PW or PWI System - Install and Removal Labor per Battery

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

(1) Yr Battery Maintenance/Replacement Service Contract for (1) Galaxy Battery System

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product