Share:

Back-UPS 500

BK500MC

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Basic UPS signalling RS-232 cable , CD with software , User Manual

Back-UPS 500
Discontinued : recommended replacement product BK500

Back-UPS Features & Benefits

  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    120V
  • Topology
    Standby
  • Output Connections
    (1) NEMA 5-15R (selector_surgetitle)
    (2) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    103 -150V
  • Input voltage adjustable range for mains operation
    88 -150V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    7hour(s)
  • Replacement Battery
    RBC2
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232
  • Control panel
    Output power on indicator LED
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

  • Surge energy rating
    320Joules
  • Data Line Protection
    RJ-45 Modem/Fax protection (two wire single line)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    152mm , 15.2CM
  • Maximum Width
    86mm , 8.6CM
  • Maximum Depth
    333mm , 33.3CM
  • Net Weight
    7.05KG
  • Shipping weight
    7.95KG
  • Shipping Height
    234mm , 23.4CM
  • Shipping Width
    193mm , 19.3CM
  • Shipping Depth
    419mm , 41.9CM
  • Color
    Beige

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA
  • Online thermal dissipation
    15.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 68, UL 1778
  • Equipment protection policy
    Lifetime : $25000
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

199KB

Updated On

2018-06-15

Installation and operating instructions for the 120V Back-UPS 200/300/500/650 products.
PDF

Size

18KB

Updated On

2018-06-14

Safety Guide for APC 120V Products
Agency Approvals
Title
Size
Updated On
PDF

Size

154KB

Updated On

2018-11-02

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
PDF

Size

534KB

Updated On

2018-06-13

CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
Title
Size
Updated On

Category

Sub-Category


UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling 15' / 4.5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

UPS Communications Cable UNIX Basic Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Extension Cable for use w/ UPS communications cable 15'/5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Isolate Serial Extension Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

UPS Extension Cable Isolate 15M

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product