ASSY PLNM DISCH 20" 4 GRLL- BLACK AFX MODEL 18

Share:

ASSY PLNM DISCH 20" 4 GRLL- BLACK AFX MODEL 18

ACPL74306

Description: Precision Air Conditioning with maximum flexibility.
ASSY PLNM DISCH 20" 4 GRLL- BLACK AFX MODEL 18

Call for More Information
1-305-266-5005

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    508mm , 50.8CM
  • Maximum Width
    889mm , 88.9CM
  • Maximum Depth
    889mm , 88.9CM
  • Net Weight
    45.46KG
  • Shipping weight
    45.46KG
  • Shipping Height
    635mm , 63.5CM
  • Shipping Width
    1016mm , 101.6CM
  • Shipping Depth
    1016mm , 101.6CM
  • Color
    Black
Title
Size
Updated On