APC Symmetra XR Frame w/8 SYBATT Scalable to 12, 208/240V

Share:

APC Symmetra XR Frame w/8 SYBATT Scalable to 12, 208/240V

SYXR8B12

Includes : User Manual

APC Symmetra XR Frame w/8 SYBATT Scalable to 12, 208/240V
Discontinued

SYXR8B12 Features

APC Symmetra XR Frame w/8 SYBATT Scalable to 12, 208/240V

  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Symmetra Battery Systems Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    8
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    External Frame
  • Battery Slots Empty
    4
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    8

Physical

  • Maximum Height
    1194mm , 119.38CM
  • Maximum Width
    610mm , 60.96CM
  • Maximum Depth
    686mm , 68.58CM
  • Net Weight
    316.82KG
  • Shipping weight
    398.64KG
  • Color
    Beige

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, UL 1778
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

808KB

Updated On

2018-07-25

Start up manaul for Symmetra LX 220/230/240 VAC
PDF

Size

2264KB

Updated On

2018-07-10

Symmetra LX Tower Installation 220/230/240 VAC
PDF

Size

712KB

Updated On

2018-06-15

The Symmetra RT Safety and General Information manual contains:; - safety instructions; - radio frequency interference information; - life support policy; - limited warrenty
PDF

Size

263KB

Updated On

2018-06-15

Installation
PDF

Size

2142KB

Updated On

2018-06-11

The electrical installation manual contains information on how to wire and connect the Symmetra RT UPS. Also see the Symmetra RT Physical Installation Manual.
Agency Approvals
Title
Size
Updated On
PDF

Size

272KB

Updated On

2018-06-14

UL Listed for Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra and complies to UL 1778
PDF

Size

697KB

Updated On

2018-06-14

CSA Certified for Symmetra 1-Phase 4-20 kVA,Symmetra Battery Systems,Symmetra RM and complies to CSA 107.1
Title
Size
Updated On