APC Symmetra RM and LX 208V/240V Backplate kit with (3) L6-20R

Share:

APC Symmetra RM and LX 208V/240V Backplate kit with (3) L6-20R

SYPD7

Description: Accessory solutions to tailor the Symmetra to meet your specific needs
APC Symmetra RM and LX 208V/240V Backplate kit with (3) L6-20R

Symmetra Accessories Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output Connections
    (3) NEMA L6-20R (Battery Backup)

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    127mm , 12.7CM
  • Maximum Width
    152mm , 15.2CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    1.82KG
  • Shipping weight
    2.27KG
  • Shipping Height
    218mm , 21.8CM
  • Shipping Width
    193mm , 19.3CM
  • Shipping Depth
    137mm , 13.7CM
  • Color
    Black
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3017KB

Updated On

2018-06-14

This manual contains information on how to install and operate the Symmetra RM 4-12 kVA N+1 Redundant Power Array UPS.
PDF

Size

675KB

Updated On

2018-06-13

Installation Guide for UPS PDU Replacement Panel
PDF

Size

32KB

Updated On

2018-06-11

Installation Guide for Symmetra Rack-Mount PDU Plates.
Agency Approvals
Title
Size
Updated On
PDF

Size

272KB

Updated On

2018-06-14

UL Listed for Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra and complies to UL 1778
PDF

Size

697KB

Updated On

2018-06-14

CSA Certified for Symmetra Power Module,Symmetra RM and complies to CSA 107.1
PDF

Size

138KB

Updated On

2018-06-13

CSA Certified for Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra and complies to CSA 107.1
PDF

Size

272KB

Updated On

2018-06-13

UL Listed for Symmetra 1-Phase 4-20 kVA,Symmetra Battery Systems,Symmetra RM and complies to UL 1778
Title
Size
Updated On