Share:

APC Symmetra PX 100kW Bottom Feed Side Car, 300mm

PDPM100SC

Description: Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

Includes : Installation guide

APC Symmetra PX 100kW Bottom Feed Side Car, 300mm

Includes: Installation guide

PDPM100SC Features

APC Symmetra PX 100kW Bottom Feed Side Car, 300mm

  • Wheel mounted
    Allows for ease of handling during installation.

Modular Power Distribution Features & Benefits

  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Smallest footprint
    Minimizes your real estate expenses
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Input

  • Nominal Input Voltage
    120V , 208V , 208V 3PH , 480V 3PH , 600V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)

Physical

  • Maximum Height
    2004mm , 200.4CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Net Weight
    138.0KG
  • Shipping weight
    159.0KG
  • Shipping Height
    2150mm , 215.0CM
  • Shipping Width
    848mm , 84.8CM
  • Shipping Depth
    1210mm , 121.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    UL 60950-1
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2921KB

Updated On

2018-06-15

Providing information on storage conditions and how to unpack the Symmetra PX 48, 96, and 160 kW 400 V and the Symmetra PX 100 kW 208 V cabinets and remove them from the pallet
Agency Approvals
Title
Size
Updated On
PDF

Size

100KB

Updated On

2018-11-15

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

1659KB

Updated On

2018-11-15

Seismic Test and preapproval of the Symmetra PX 100 three phase UPS
Stencils
Title
Size
Updated On
Source

Size

145KB

Updated On

2016-12-16

Power
PDF

Size

145KB

Updated On

2016-12-16

Power