APC SYMMETRA LX 9 BATTERY TOWER XR FRAME, 208V

APC SYMMETRA LX 9 BATTERY TOWER XR FRAME, 208V

SYBFXR9

Includes : Installation Guide , User Manual

APC SYMMETRA LX 9 BATTERY TOWER XR FRAME, 208V

Call for More Information
1-305-266-5005
Includes: Installation Guide , User Manual

SYBFXR9 Features

APC SYMMETRA LX 9 BATTERY TOWER XR FRAME, 208V

  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Modular design
    Increases adaptability with an open architecture configurable to any IT environment.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Stackable external battery frames
    Saves floor space without compromising runtime requirements.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Symmetra Battery Systems Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Battery Output Voltage
    120

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    Battery Cabinet
  • Battery manufacturer
    Panasonic
  • Battery Slots Empty
    9
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    9

Physical

  • Maximum Height
    602mm , 60.2CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    726mm , 72.6CM
  • Net Weight
    87.27KG
  • Shipping weight
    119.09KG
  • Shipping Height
    914mm , 91.4CM
  • Shipping Width
    599mm , 59.9CM
  • Shipping Depth
    997mm , 99.7CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters

Conformance

  • Approvals
    CSA, UL 1778
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

664KB

Updated On

2018-06-15

Safety
PDF

Size

530KB

Updated On

2018-06-11

Integration with other Products; Troubleshooting
Title
Size
Updated On

Category

Sub-Category

Related Products, Accessories & Services

View all accessories and replacement batteries for this product