APC Symmetra LX 15-foot battery cabinet cable- 200/208V

Share:

APC Symmetra LX 15-foot battery cabinet cable- 200/208V

SYAOPT5

Description: Accessory solutions to tailor the Symmetra to meet your specific needs

Includes : Installation guide

APC Symmetra LX 15-foot battery cabinet cable- 200/208V

Call for More Information
1-305-266-5005
Includes: Installation guide

Symmetra Accessories Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    25mm , 2.5CM
  • Maximum Width
    102mm , 10.2CM
  • Maximum Depth
    4572mm , 457.2CM
  • Net Weight
    7.28KG
  • Shipping weight
    8.18KG
  • Shipping Height
    102mm , 10.2CM
  • Shipping Width
    584mm , 58.4CM
  • Shipping Depth
    470mm , 47.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-4500meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
Manuals and Warranties
Title
Size
Updated On
PDF

Size

555KB

Updated On

2018-06-15

Installation
Title
Size
Updated On