APC SYMMETRA 3 Battery RACKMOUNT XR FRAME (208/120V REGIONS)

Share:

APC SYMMETRA 3 Battery RACKMOUNT XR FRAME (208/120V REGIONS)

SYBFXR3RM

Includes : Installation Guide , User Manual

APC SYMMETRA 3 Battery RACKMOUNT XR FRAME (208/120V REGIONS)

Call for More Information
1-305-266-5005
Includes: Installation Guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SYBFXR3RM Features

APC SYMMETRA 3 Battery RACKMOUNT XR FRAME (208/120V REGIONS)

  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Modular design
    Increases adaptability with an open architecture configurable to any IT environment.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Symmetra Battery Systems Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    Battery Cabinet
  • Battery manufacturer
    Panasonic
  • Battery Slots Empty
    3
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    3

Physical

  • Maximum Height
    215mm , 21.5CM
  • Maximum Width
    472mm , 47.2CM
  • Maximum Depth
    686mm , 68.6CM
  • Rack Height
    5U
  • Net Weight
    26.82KG
  • Shipping weight
    30.92KG
  • Shipping Height
    343mm , 34.3CM
  • Shipping Width
    599mm , 59.9CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters

Conformance

  • Approvals
    CSA, UL 1778
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

664KB

Updated On

2018-06-15

Safety
PDF

Size

530KB

Updated On

2018-06-11

Integration with other Products; Troubleshooting
Title
Size
Updated On

Category

Sub-Category


APC Symmetra LX module CTO kit- UPS Frame

This kit enables shipment of the Symmetra UPS installed in a rack with all its modules installed inside the UPS frame. The kit includes extra rails for supporting the top of the frame and cleats that hold the modules in place.

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page