APC Smart-UPS XL Modular 48V Extended Run Battery Pack

Share:

APC Smart-UPS XL Modular 48V Extended Run Battery Pack

SUM48RMXLBP2U

Description: Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

Includes : Installation Guide , User Manual

APC Smart-UPS XL Modular 48V Extended Run Battery Pack

Includes: Installation Guide , User Manual

Smart-UPS Battery Systems Features & Benefits

  • Multiple battery pack configuration
    Connect up to 10 battery packs for extended runtime applications.
Product Distribution
Product Distribution

Andorra , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    2
  • Replacement Battery
    RBC43
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    Also GS Portalac Vendor
  • RBC Quantity
    2
  • Runtime

Physical

  • Maximum Height
    86mm , 8.6CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    678mm , 67.8CM
  • Rack Height
    2U
  • Net Weight
    59.55KG
  • Shipping weight
    69.09KG
  • Shipping Height
    250mm , 25.0CM
  • Shipping Width
    596mm , 59.6CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Other Environmental Compliance
    China RoHS
  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1918KB

Updated On

2018-06-13

Unpacking; Installation; Integration with other Products; Start-up; Declaration of Conformity
Environmental Profile
Title
Size
Updated On
PDF

Size

487KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

350KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

245KB

Updated On

2018-07-03

Product Environmental Profile (ePEP) for the Single Phase Extended Run Battery Product Range
Title
Size
Updated On

Category

Sub-Category


1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge #43

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APC SMART-UPS RT 1000VA 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

(1 Year) Next Business Day On-site Service Factory Warranty Upgrade

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC SMART-UPS RT 1000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product