Share:

APC Smart-UPS XL 2200 VA RM 3U 120V

SU2200RMXL3U

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual

APC Smart-UPS XL 2200 VA RM 3U 120V
Discontinued

Smart-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bolivia , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    1.75 KWatts / 2.2 kVA
  • Max Configurable Power (Watts)
    1.75 KWatts / 2.2 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (2) NEMA 5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L5-30P
  • Cord Length
    2.44meters
  • Input voltage range for main operations
    92 - 147V
  • Input voltage adjustable range for mains operation
    86 - 154V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3hour(s)
  • Replacement Battery
    RBC27
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    External Battery pack is SU48R3XLBP only.
  • RBC Quantity
    1
  • Extendable Run Time
    1

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    880Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    133mm , 13.3CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    660mm , 66.0CM
  • Rack Height
    3U
  • Net Weight
    56.36KG
  • Shipping weight
    63.18KG
  • Shipping Height
    305mm , 30.5CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    813mm , 81.3CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    53.0dBA
  • Online thermal dissipation
    375.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, UL 1449, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • PEP
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

495KB

Updated On

2018-11-12

User's Manual for 2200/3000 VA 3U RM XL 120Vac
PDF

Size

495KB

Updated On

2018-11-12

User's Manual for 2200/3000 VA XL 3U RM 120VAC and 230Vac.
PDF

Size

420KB

Updated On

2018-11-12

User's Manual for the Smart-UPS External Battery Pack for 3U Rack Mount 2200 and 3000 XL
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-15

CSA Certificate for specified products
Environmental Profile
Title
Size
Updated On
PDF

Size

396KB

Updated On

2018-11-05

Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFSUMX372

Updated On

2010-02-04
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-09-05

Part Number

AP9431

Updated On

2018-09-05

Category

Sub-Category


StruxureWare Data Center Expert Basic

StruxureWare Data Center Expert Basic scales up to 525 devices and 15 surveillance cameras.

VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure

Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.

VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure

Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.

VED for 750mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure

Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.

Trough and Partition Roof Bridge for NetShelter SX 1070mm Deep Enclosures

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

APC Smart-UPS 5000VA 208V Rackmount/Tower

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

UPS Communications Cable Smart Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

APC SMART-UPS RT 1000VA 230V Network Card

High density, double-conversion on-line power protection with scalable runtime


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product