APC Smart-UPS VT Subfeed Distribution 208V, (5) L21-20 & (1) 50A HW output

Share:

APC Smart-UPS VT Subfeed Distribution 208V, (5) L21-20 & (1) 50A HW output

SUVTOPT104

Includes : Installation Guide , User Manual

APC Smart-UPS VT Subfeed Distribution 208V, (5) L21-20 & (1) 50A HW output

Call for More Information
1-305-266-5005
Includes: Installation Guide , User Manual

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Input Power
    16.0Watts

Physical

  • Maximum Height
    1035mm , 103.5CM
  • Maximum Width
    145mm , 14.5CM
  • Maximum Depth
    175mm , 17.5CM
  • Net Weight
    11.82KG
  • Shipping weight
    12.74KG
  • Shipping Height
    1086mm , 108.6CM
  • Shipping Width
    170mm , 17.0CM
  • Shipping Depth
    200mm , 20.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1166KB

Updated On

2017-02-15

Electrical Connection
Brochure
Title
Size
Updated On
PDF

Size

768KB

Updated On

2017-02-10

4 pages, top level description and specifications for the Smart-UPS VT
Title
Size
Updated On