APC Smart-UPS VT Maintenance Bypass Panel 20-30kVA 208V Floor Mount

Share:

APC Smart-UPS VT Maintenance Bypass Panel 20-30kVA 208V Floor Mount

SBPSU20K30FC1M1

Includes : User Manual

APC Smart-UPS VT Maintenance Bypass Panel 20-30kVA 208V Floor Mount

Call for More Information
1-305-266-5005
Includes: User Manual

SBPSU20K30FC1M1 Features

APC Smart-UPS VT Maintenance Bypass Panel 20-30kVA 208V Floor Mount

  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Maximum Total Current Draw
    83.2999999

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Number of Power Cords
    1
  • Load Capacity
    30000VA
  • Maximum Input Current
    92A

Physical

  • Maximum Height
    1486mm , 148.6CM
  • Maximum Width
    349mm , 34.9CM
  • Maximum Depth
    826mm , 82.6CM
  • Net Weight
    107.27KG
  • Shipping weight
    130.91KG
  • Shipping Height
    1588mm , 158.8CM
  • Shipping Width
    451mm , 45.1CM
  • Shipping Depth
    927mm , 92.7CM
  • Color
    Black
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    cUL Listed, UL 1778, UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

999KB

Updated On

2017-02-14

Installation; Operation
Agency Approvals
Title
Size
Updated On
PDF

Size

4050KB

Updated On

2018-06-07

Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS
Title
Size
Updated On
Smart-UPS VT, With Battery, 208V, Maintenance Bypass Panel, Floor mount wo Distribution Panel
CAD Source File
658KB
2017-02-14