APC Smart-UPS VT Input Transformer 480/208 10-30kVA Floormount

Share:

APC Smart-UPS VT Input Transformer 480/208 10-30kVA Floormount

SUVTXFM10K30G

Includes : Installation guide , User Manual

APC Smart-UPS VT Input Transformer 480/208 10-30kVA Floormount

Call for More Information
1-305-266-5005
Includes: Installation guide , User Manual

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz

Physical

  • Maximum Height
    1487mm , 148.7CM
  • Maximum Width
    351mm , 35.1CM
  • Maximum Depth
    837mm , 83.7CM
  • Net Weight
    280.0KG
  • Shipping weight
    314.0KG
  • Shipping Height
    1663mm , 166.37CM
  • Shipping Width
    723mm , 72.39CM
  • Shipping Depth
    1104mm , 110.49CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2358KB

Updated On

2017-02-09

Installation manual providing the certified electrician with information on how to connect the MGE Galaxy 3500 and Smart-UPS VT Maintenance Bypass Panel, Distribution and Transformer Enclosures
Agency Approvals
Title
Size
Updated On
PDF

Size

131KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

88KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

1363KB

Updated On

2018-06-11

EU Declaration of Conformity
PDF

Size

4050KB

Updated On

2018-06-07

Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS