APC Smart-UPS VT Input Breaker for 20kVA/208V UPS

Share:

APC Smart-UPS VT Input Breaker for 20kVA/208V UPS

SUVTOPT112

Includes : Installation Guide , User Manual

APC Smart-UPS VT Input Breaker for 20kVA/208V UPS

Call for More Information
1-305-266-5005
Includes: Installation Guide , User Manual

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    130mm , 13.0CM
  • Maximum Width
    90mm , 9.0CM
  • Maximum Depth
    70mm , 7.0CM
  • Net Weight
    2.9KG
  • Shipping weight
    3.1KG
  • Shipping Height
    157mm , 15.7CM
  • Shipping Width
    151mm , 15.1CM
  • Shipping Depth
    138mm , 13.8CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
Manuals and Warranties
Title
Size
Updated On
Brochure
Title
Size
Updated On
PDF

Size

768KB

Updated On

2017-02-10

4 pages, top level description and specifications for the Smart-UPS VT
Title
Size
Updated On