APC Smart-UPS SRT 8kVA/10kVA PDU, 208V (6) L6-30

Share:

APC Smart-UPS SRT 8kVA/10kVA PDU, 208V (6) L6-30

SRT008

Includes : Installation guide , Warranty card

APC Smart-UPS SRT 8kVA/10kVA PDU, 208V (6) L6-30

Call for More Information
1-305-266-5005
Includes: Installation guide , Warranty card

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output Connections
    (6) NEMA L6-30R (Battery Backup)

Physical

  • Maximum Height
    94mm , 9.4CM
  • Maximum Width
    135mm , 13.5CM
  • Maximum Depth
    298mm , 29.8CM
  • Rack Height
    6U
  • Net Weight
    2.18KG
  • Shipping weight
    2.63KG
  • Shipping Height
    220mm , 22.0CM
  • Shipping Width
    225mm , 22.5CM
  • Shipping Depth
    406mm , 40.6CM
  • Units per Pallet
    40.0

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

356KB

Updated On

2018-06-11

User manual Smart-UPS On-Line SRT001/SRT004/SRT005/SRT008
Brochure
Title
Size
Updated On
PDF

Size

2779KB

Updated On

2018-06-12

This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
Title
Size
Updated On