Share:

APC Smart-UPS SRT 5kVA PDU 208V (4) L6-20

SRT004

Includes : Installation guide

APC Smart-UPS SRT 5kVA PDU 208V (4) L6-20

Includes: Installation guide

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output Connections
    (4) NEMA L6-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V

Physical

  • Maximum Height
    190mm , 19.0CM
  • Maximum Width
    121mm , 12.1CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    0.91KG
  • Shipping weight
    1.36KG
  • Shipping Height
    203mm , 20.3CM
  • Shipping Width
    229mm , 22.9CM
  • Shipping Depth
    279mm , 27.9CM

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

356KB

Updated On

2018-06-11

User manual Smart-UPS On-Line SRT001/SRT004/SRT005/SRT008
Brochure
Title
Size
Updated On
PDF

Size

2779KB

Updated On

2018-09-04

This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
Title
Size
Updated On