APC Smart-UPS SC 1000VA 120V - 2U Rackmount/Tower

SC1000

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Rack Mounting Brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual

APC Smart-UPS SC 1000VA 120V - 2U Rackmount/Tower
Discontinued

SC1000 Features

APC Smart-UPS SC 1000VA 120V - 2U Rackmount/Tower

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Smart-UPS Features & Benefits

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
Product Distribution

Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    600Watts / 1.0 kVA
  • Max Configurable Power (Watts)
    600Watts / 1.0 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    12
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    95 - 142V
  • Input voltage adjustable range for mains operation
    87 - 152V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    8hour(s)
  • Replacement Battery
    RBC33
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    445Joules
  • Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    463mm , 46.3CM
  • Rack Height
    2U
  • Net Weight
    16.36KG
  • Shipping weight
    19.55KG
  • Shipping Height
    254mm , 25.4CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    610mm , 61.0CM
  • Color
    Grey
  • Master Carton Units
    1.0
  • Units per Pallet
    10.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    180.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, UL Listed
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

685KB

Updated On

2018-11-14

Unpacking; Installation; Configuration; Start-up; Operation; Declaration of Conformity; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-15

CSA Certificate for specified products
PDF

Size

1085KB

Updated On

2018-06-13

CE EMC Directive for Smart-UPS SC (SC1500)
PDF

Size

637KB

Updated On

2017-03-03

TUV us approval for BX1000, BR1000, BN1050, BX1200, BR1200, BN1250, BX1500, BR1500, SC1000, SN1000, SC1500
PDF

Size

637KB

Updated On

2017-02-14

TUV C Authorization for BN1050, BN1250, BR1000, BR1200, BR1500, BX1000, BX1200, BX1500, SC1000, SC1500, SN1000.
Environmental Profile
Title
Size
Updated On
PDF

Size

424KB

Updated On

2018-11-01

End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
PDF

Size

447KB

Updated On

2018-09-04

Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


UPS Communications Cable UNIX Basic Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Extension Cable for use w/ UPS communications cable 15'/5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

APC Replacement Battery Cartridge #33

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Isolate Serial Extension Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling 15' / 4.5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product