APC Smart-UPS RT 5/6KVA 208V PDU KIT with (2)L6-30

Share:

APC Smart-UPS RT 5/6KVA 208V PDU KIT with (2)L6-30

SURT017

Includes : Installation guide

APC Smart-UPS RT 5/6KVA 208V PDU KIT with (2)L6-30

Call for More Information
1-305-266-5005
Includes: Installation guide

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output Connections
    (2) NEMA L6-30R (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Acceptable Input Voltage
    200-240VAC

Physical

  • Maximum Height
    190mm , 19.0CM
  • Maximum Width
    121mm , 12.1CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    0.91KG
  • Shipping weight
    1.36KG
  • Shipping Height
    203mm , 20.3CM
  • Shipping Width
    229mm , 22.9CM
  • Shipping Depth
    279mm , 27.9CM
Title
Size
Updated On

Related Products, Accessories & Services

View all accessories and replacement batteries for this product