APC Smart-UPS RT 48V RM Battery Pack

APC Smart-UPS RT 48V RM Battery Pack

SURT48RMXLBP2U

Description: Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

Includes : Installation Guide , Rack Mounting Brackets , User Manual

APC Smart-UPS RT 48V RM Battery Pack
Discontinued : recommended replacement product SURT48RMXLBP

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    48VDC
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
  • Load Crest Factor
    3 : 1
  • Waveform type
    Sine wave
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    48VDC
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    2
  • Replacement Battery
    RBC31
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    Replace all batteries in operation together (UPS internal and external batteries) all-at-once
  • RBC Quantity
    2
  • Runtime

Physical

  • Maximum Height
    85mm , 8.5CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    2U
  • Net Weight
    29.55KG
  • Shipping weight
    32.27KG
  • Shipping Height
    286mm , 28.6CM
  • Shipping Width
    630mm , 63.0CM
  • Shipping Depth
    594mm , 59.4CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

289KB

Updated On

2018-06-19

Installation
PDF

Size

495KB

Updated On

2018-06-14

Installation guide for External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP
Agency Approvals
Title
Size
Updated On
PDF

Size

75KB

Updated On

2018-09-04

CSA Approval to CSA C22 107.1
Environmental Profile
Title
Size
Updated On
PDF

Size

487KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

350KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

245KB

Updated On

2018-07-03

Product Environmental Profile (ePEP) for the Single Phase Extended Run Battery Product Range
Title
Size
Updated On

Category

Sub-Category


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product