APC Smart-UPS RC 96V Battery Pack

APC Smart-UPS RC 96V Battery Pack

SRC96XLBP

Description: Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

Includes : Installation Guide , User Manual

APC Smart-UPS RC 96V Battery Pack

Includes: Installation Guide , User Manual

SRC96XLBP Features

APC Smart-UPS RC 96V Battery Pack

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

  • Multiple battery pack configuration
    Connect up to 10 battery packs for extended runtime applications.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Chile , China , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , India , Iraq , Jamaica , Saint Kitts And Nevis , Lebanon , Saint Lucia , Morocco , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Pakistan , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Turkey , Trinidad and Tobago , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , XF , Mayotte

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    3
  • Battery mounting
    Stand alone battery stack
  • Battery manufacturer
    --
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    Replace all batteries in operation together (UPS internal and external batteries) all-at-once
  • RBC Quantity
    3
  • Battery blocks per string
    2

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    174mm , 17.4CM
  • Maximum Depth
    480mm , 48.0CM
  • Rack Height
    4U
  • Net Weight
    72.73KG
  • Shipping weight
    90.0KG
  • Shipping Height
    475mm , 47.5CM
  • Shipping Width
    850mm , 85.0CM
  • Shipping Depth
    610mm , 61.0CM
  • Color
    Black
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

418KB

Updated On

2018-07-03

Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

452KB

Updated On

2018-07-03

EAC Certificate for models APCRBC120, APCRBC121, APCRBC140, SRC96XLBP, SRC96XLBP2S, SRC004, SRT96RMBP, SRT96BP, SRT72RMBP, SRT72BP, DLRT96RMBP, DLRT192BP, DLRT192RMBP, DLRT192RMBP2, and FJRT96BP.
Environmental Profile
Title
Size
Updated On
PDF

Size

487KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

350KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

245KB

Updated On

2018-07-03

Product Environmental Profile (ePEP) for the Single Phase Extended Run Battery Product Range
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

APC SMART-UPS RT 1000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

APC SMART-UPS RT 1000VA 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product