APC Smart-UPS Hardwire Kit for SUA 2200/3000/5000 Models

Share:

APC Smart-UPS Hardwire Kit for SUA 2200/3000/5000 Models

SUA031

Includes : Hardwire panel , Installation guide

APC Smart-UPS Hardwire Kit for SUA 2200/3000/5000 Models

Call for More Information
1-305-266-5005
Includes: Hardwire panel , Installation guide

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Anguilla , Albania , Armenia , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brazil , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Mongolia , Mauritania , Malta , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Oman , Panama , Pakistan , Poland , Puerto Rico , Portugal , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Venezuela , U.S. Virgin Islands , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V , 230V
  • Maximum Total Current Draw
    30

Input

  • Nominal Input Voltage
    120V , 208V , 230V
  • Maximum Line Current
    30A

Physical

  • Maximum Height
    127mm , 12.7CM
  • Maximum Width
    178mm , 17.8CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    0.91KG
  • Shipping weight
    1.36KG
  • Shipping Height
    127mm , 12.7CM
  • Shipping Width
    178mm , 17.8CM
  • Shipping Depth
    254mm , 25.4CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %

Conformance

  • Approvals
    cUL Recognized, UL Recognized
  • Equipment protection policy
    --
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1357KB

Updated On

2018-07-03

hardwire installation guide
Environmental Profile
Title
Size
Updated On
PDF

Size

168KB

Updated On

2018-06-15

Product Environmental Profile (ePEP) for the Rack Rail Kit Product Range
PDF

Size

83KB

Updated On

2018-06-08

End of Life Instruction (EoLI) for the UPS Rail Kit Product Range
Title
Size
Updated On