Share:

APC Smart-UPS 2200VA 120V

SU2200NET

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Smart UPS signalling RS-232 cable , User Manual

APC Smart-UPS 2200VA 120V
Discontinued : recommended replacement product SUA2200

Smart-UPS Features & Benefits

  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bolivia , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Saudi Arabia , El Salvador , Trinidad and Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    1.6 KWatts / 2.2 kVA
  • Max Configurable Power (Watts)
    1.6 KWatts / 2.2 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (8) NEMA 5-15R (Battery Backup)
  • Transfer Time
    2ms typical

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-20P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    92 - 147V
  • Input voltage adjustable range for mains operation
    86 - 154V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3hour(s)
  • Replacement Battery
    RBC11
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    880Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    196mm , 19.6CM
  • Maximum Depth
    546mm , 54.6CM
  • Net Weight
    50.91KG
  • Shipping weight
    60.91KG
  • Shipping Height
    559mm , 55.9CM
  • Shipping Width
    381mm , 38.1CM
  • Shipping Depth
    762mm , 76.2CM
  • Color
    Beige
  • Units per Pallet
    3.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    275.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

38KB

Updated On

2018-11-14

Smart-UPS Quick Reference Guide for Installing and Troubleshooting All Smart-UPS Models 420 Va - 3000 VA
PDF

Size

1500KB

Updated On

2018-06-18

Smart-UPS Hardwire Optional Kit User Manual for 120 VAC and 208VAC models (Compatible with SU1400XLTNET SU1400RMXLTNET SU2200NET SU2200XLNET SU2200XLTNET SU2200RMNET SU2200RMXLTNET SU2200J SU3000NET SU3000T SU3000RMNET SU3000J SU3000RMJ
PDF

Size

201KB

Updated On

2018-06-18

User's Manual
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-15

CSA Certificate for specified products
PDF

Size

1112KB

Updated On

2018-06-14

GOST for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 50091-1-1
PDF

Size

74KB

Updated On

2018-06-14

CSA Certified for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to CSA 107.1
PDF

Size

555KB

Updated On

2018-06-14

BSMI(Formerly BCIQ) for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to BSMI CNS13438
PDF

Size

74KB

Updated On

2018-06-14

CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS,Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to CSA 107.1
PDF

Size

272KB

Updated On

2018-06-13

UL Listed for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to UL 1778
PDF

Size

14KB

Updated On

2018-06-12

Title

NOM Mexico
PDF
PDF

Size

166KB

Updated On

2017-02-28

NOM Mexico and complies to NOM-001
PDF

Size

70KB

Updated On

2017-02-20

Approval to CSA C22.2 no. 107.1
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFSUMX372

Updated On

2010-02-04
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-09-05

Part Number

AP9431

Updated On

2018-09-05

Category

Sub-Category


SMARTSLOT EXPANSION CHASSIS

UPS management accessory that provides additional SmartSlot interface to your APC SmartSlot UPS.

UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

UPS Communications Cable Smart Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Extension Cable for use w/ UPS communications cable 15'/5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

(1 Year) Next Business Day On-site Service Factory Warranty Upgrade

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Cisco Unity Express UPS Simple Signaling Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge #11

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Rack PDU, Switched, 1U, 15A, 100/120V, (8)5-15

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product