APC SILCON 10KW 480V SPARE PART KIT LEVEL 4

Share:

APC SILCON 10KW 480V SPARE PART KIT LEVEL 4

SL10KG-SPL4

Description: This parts kit contains spare parts applicable to the APC product model shown
APC SILCON 10KW 480V SPARE PART KIT LEVEL 4

This parts kit contains spare parts applicable to the APC product model shown

Silcon Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    762mm , 76.2CM
  • Maximum Width
    1067mm , 106.68CM
  • Maximum Depth
    1219mm , 121.92CM
  • Net Weight
    102.27KG
  • Shipping weight
    125.0KG
  • Shipping Height
    762mm , 76.2CM
  • Shipping Width
    1067mm , 106.68CM
  • Shipping Depth
    1219mm , 121.92CM
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    ISO 14001, ISO 9001
Title
Size
Updated On