APC Service Bypass Panel 200/208/240V Symmetra LX 4-16kVA; (1)L14-30R, (3)L5-20R, (1)100A Hardwire

Share:

APC Service Bypass Panel 200/208/240V Symmetra LX 4-16kVA; (1)L14-30R, (3)L5-20R, (1)100A Hardwire

SBP16KRMP4U-HW

Description: Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

Includes : Installation Guide , Rack Mounting Brackets , User Manual

APC Service Bypass Panel 200/208/240V Symmetra LX 4-16kVA; (1)L14-30R, (3)L5-20R, (1)100A Hardwire

Call for More Information
1-305-266-5005
Includes: Installation Guide , Rack Mounting Brackets , User Manual

SBP16KRMP4U-HW Features

APC Service Bypass Panel 200/208/240V Symmetra LX 4-16kVA; (1)L14-30R, (3)L5-20R, (1)100A Hardwire

  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Maintenance Bypass Panels Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 200V , 208V
  • Other Output Voltages
    240
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    100
  • Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup)
    (3) NEMA L5-20R (Battery Backup)
    (1) NEMA L14-30R (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard Wire 3-wire (2PH + G), Hard Wire 4-wire (2PH+N+G)
  • Load Power Factor Range
    0 to 1
  • Load Capacity
    20000VA
  • Maximum Input Current
    100A
  • Maximum Line Current
    100A

Physical

  • Maximum Height
    178mm , 17.8CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    673mm , 67.3CM
  • Rack Height
    4U
  • Net Weight
    23.18KG
  • Shipping weight
    33.64KG
  • Shipping Height
    305mm , 30.5CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    991mm , 99.1CM
  • Color
    Black

Environmental

  • Operating Temperature
    -20 - 50 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-4500meters
  • Storage Temperature
    -40 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, EN 60950, GOST, IEC 60950, IEC 60950, UL 1778
  • Standard warranty
    2 years (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

541KB

Updated On

2018-06-13

Installation Guide for Service Bypass Panels 3/5/6/10/16 KVA