APC Service Bypass Panel - 200/208/240V; 30A; BBM; L6-30P input; (2) L6-30R (2) L6-20R output

Share:

APC Service Bypass Panel - 200/208/240V; 30A; BBM; L6-30P input; (2) L6-30R (2) L6-20R output

SBP5000RMT2U

Description: Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

Includes : Installation Guide , Rack Mounting Brackets , User Manual

APC Service Bypass Panel - 200/208/240V; 30A; BBM; L6-30P input; (2) L6-30R (2) L6-20R output

Call for More Information
1-305-266-5005
Includes: Installation Guide , Rack Mounting Brackets , User Manual

SBP5000RMT2U Features

APC Service Bypass Panel - 200/208/240V; 30A; BBM; L6-30P input; (2) L6-30R (2) L6-20R output

  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Maintenance Bypass Panels Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    200V , 208V
  • Other Output Voltages
    240
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    24
  • Output Connections
    (2) NEMA L6-20R (Battery Backup)
    (2) NEMA L6-30R (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-30P
  • Cord Length
    3.05meters
  • Number of Power Cords
    1
  • Load Power Factor Range
    0 to 1
  • Load Capacity
    5000VA
  • Maximum Input Current
    24A
  • Maximum Line Current
    24A

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    660mm , 66.0CM
  • Rack Height
    2U
  • Net Weight
    13.64KG
  • Shipping weight
    24.54KG
  • Shipping Height
    203mm , 20.3CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    991mm , 99.1CM
  • Color
    Black
  • Units per Pallet
    10.0

Environmental

  • Operating Temperature
    -20 - 50 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-4500meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, EN 60950, GOST, IEC 60950, IEC 60950, UL 1778
  • Standard warranty
    2 years (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

541KB

Updated On

2018-06-13

Installation Guide for Service Bypass Panels 3/5/6/10/16 KVA
Title
Size
Updated On