APC SBP FOR SL320KG SINGLE UNIT WITH SINGLE MAINS

Share:

APC SBP FOR SL320KG SINGLE UNIT WITH SINGLE MAINS

SBP-0320C1G10

Description: Maintenance bypass panels with optional distribution for small data centers.
APC SBP FOR SL320KG SINGLE UNIT WITH SINGLE MAINS
Discontinued

Service Bypass Panel Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    480V 3PH
  • Number of Power Cords
    1

Physical

  • Maximum Height
    1803mm , 180.34CM
  • Maximum Width
    826mm , 82.56CM
  • Maximum Depth
    800mm , 80.02CM
  • Net Weight
    405.92KG
  • Shipping weight
    415.0KG
  • Shipping Height
    1930mm , 193.04CM
  • Shipping Width
    826mm , 82.56CM
  • Shipping Depth
    800mm , 80.02CM
  • Color
    Grey
  • Units per Pallet
    2.0
Title
Size
Updated On
Silcon, 480V, MBP, Single Feed, 320kW
CAD Source File
1152KB
2017-02-14