Share:

APC Matrix-UPS 5kVA 208V/240V In 120/208/240V Out

MX5000

Description: Modular power protection for servers, midrange systems, and business critical applications

Includes : CD with software , Smart UPS signalling RS-232 cable , User Manual

APC Matrix-UPS 5kVA 208V/240V In 120/208/240V Out
Discontinued : recommended replacement product SURT5000RMXLT-1TF5

Matrix-UPS Features & Benefits

  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Hot-swappable modules
    Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes run time by correcting low and high voltage conditions without discharging the battery.
  • LCD display
    Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
  • Intelligent battery management
    Provides higher availability through intelligent precision-charging that maximizes battery performance, life, and reliability.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • User-replaceable power modules
    Enables simple upgrades and replacements of the Power Modules.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    3.75 KWatts / 5.0 kVA
  • Max Configurable Power (Watts)
    3.75 KWatts / 5.0 kVA
  • Nominal Output Voltage
    120V , 208V
  • Efficiency at Full Load
    93.0 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60
  • Other Output Voltages
    240
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (1) NEMA L14-30R (Battery Backup)
    (2) NEMA L6-30R (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    60 Hz +/- 5 Hz
  • Input Connections
    NEMA L6-30P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    156 - 252 (208) / 176 - 282 ( 240V)V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    93.0 %
  • Other Input Voltages
    240

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3.3hour(s)
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    The MX5000 ships with 2-SmartCell's. There is no RBC available for a standard SmartCell. If a SmartCell-XR is being used, then an RBC14 may be purchased.
  • RBC Quantity
    2
  • Extendable Run Time
    1

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Physical

  • Maximum Height
    683mm , 68.3CM
  • Maximum Width
    351mm , 35.1CM
  • Maximum Depth
    452mm , 45.2CM
  • Net Weight
    137.73KG
  • Shipping weight
    155.91KG
  • Color
    Beige
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    60.0dBA
  • Online thermal dissipation
    900.0BTU/hr

Conformance

  • Approvals
    CE, CSA, FCC Part 15 Class A, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

58KB

Updated On

2018-06-18

Instructions for the use of the Matrix-UPS Cart (Model MXA006).
PDF

Size

298KB

Updated On

2018-06-14

Installation instructions for the Matrix-UPS hard-wire kit (Models MXA001 and MXA002).
PDF

Size

81KB

Updated On

2018-06-13

Instructions for installing the Matrix-UPS Rack Shelf Kit (Model MXA007)
PDF

Size

357KB

Updated On

2018-06-13

Information on the MXA-series of Matrix-UPS power distribution units. Covers Models MXA101; MXA102; MXA103; MXA104; MXA105; MXA106; MXA107; and MXA108.
PDF

Size

220KB

Updated On

2018-06-12

Installation and operation instructions for the SmartCell XR extended run battery pack for Matrix-UPS systems.
PDF

Size

102KB

Updated On

2018-06-12

Installation instructions for the Matrix-UPS Battery Extender Cable (MXA008).
PDF

Size

298KB

Updated On

2018-06-12

Installation instructions for the Matrix-UPS hard-wire kit (Models MXA001 and MXA002).
PDF

Size

15KB

Updated On

2018-06-11

List of Smart-UPS manuals stored on the CD-ROM shipped with the product.
PDF

Size

44KB

Updated On

2018-06-07

Instructions for replacing batteries in the SmartCell XR battery pack.
PDF

Size

742KB

Updated On

2017-03-31

Installation and operating instructions for the Matrix family - 208/240 Vac - includes models 3000 and 5000.
PDF

Size

52KB

Updated On

2017-03-31

Contains information about the Accessory slot (SmartSlot) on the Matrix-UPS products.
Agency Approvals
Title
Size
Updated On
PDF

Size

563KB

Updated On

2018-06-14

BSMI(Formerly BCIQ) for Matrix-UPS Accessories,Matrix-UPS,Matrix Battery Systems and complies to BSMI CNS13438
PDF

Size

1167KB

Updated On

2018-06-13

CE Emissions for Matrix-UPS Accessories,Matrix-UPS,Matrix Battery Systems,Network Management Cards and complies to EN 55022
PDF

Size

58KB

Updated On

2018-06-13

CSA Certified for Matrix-UPS Accessories,Matrix-UPS,Matrix Battery Systems and complies to CAN/CSA-C22.2 NO. 0-M91(General requirements - Canadian Electrical code,part 2); CSA Std C22.2 NO. 0.4-M1982(Bonding and grounding of electrical equipment or protective grounding); CSA Std C22.2 NO. 66-1988(Specialty transformers); CAN/CSA C22.2 NO. 107.1-M91(Commercial and industrial power supplies)
PDF

Size

62KB

Updated On

2017-03-31

UL Listed for Matrix-UPS and complies to UL1778
PDF

Size

125KB

Updated On

2017-03-31

EZU (Czech Republic) for Matrix-UPS and complies to EN 60950
PDF

Size

393KB

Updated On

2017-03-31

FCC Verified for Matrix-UPS and complies to FCC Part 15,Subpart B,and DOC regulation CRC,c.1374 Class A
Title
Size
Updated On

Firmware Upgrades

InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-09-05

Part Number

AP9431

Updated On

2018-09-05

Category

Sub-Category


InfraStruXure Manager, 25 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

InfraStruXure Manager, 100 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Emergency Power Off (EPO)

Provides a single point of emergency equipment shutdown for up to eight APC InfraStruXure® devices and one third-party device

2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product