APC Maintenance Bypass Panel 20-30kVA 208V Wallmount

APC Maintenance Bypass Panel 20-30kVA 208V Wallmount

SBPSU20K30F-WP

Description: Maintenance bypass panels with optional distribution for small data centers.

Includes : Installation guide , User Manual

APC Maintenance Bypass Panel 20-30kVA 208V Wallmount

Includes: Installation guide , User Manual

Service Bypass Panel Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz

Physical

  • Maximum Height
    616mm , 61.63CM
  • Maximum Width
    561mm , 56.15CM
  • Maximum Depth
    213mm , 21.35CM
  • Net Weight
    25.0KG
  • Shipping weight
    48.0KG
  • Shipping Height
    335mm , 33.5CM
  • Shipping Width
    667mm , 66.7CM
  • Shipping Depth
    719mm , 71.9CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

398KB

Updated On

2017-02-12

Electrical wiring / Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

131KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

88KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

4050KB

Updated On

2018-06-07

Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS