Share:

APC by Kryptonite Lock Anchor

PNOTELA

Description: Complete line of notebook security products for home and business use.

Includes : Glue , Screws , User Manual

APC by Kryptonite Lock Anchor
Discontinued

Notebook Security Features & Benefits

  • 3 levels of security
    The Motion Sensor Lock offers 3 levels of security: retractable steel cable and 2 modes of motion sensitivity. Immediate activation of highest security level provides the greatest protection without having to adjust any settings.
  • Heavy duty design
    The Vault Lock’s heavy duty hardened steel construction provides the highest degree of portable tampering protection available on the market.
  • 7-pin lock
    Key Cable Locks use a 7-pin lock design, providing a high degree of key complexity and lock picking protection.
  • Multiple loudspeakers
    The Motion Sensor Lock sounds the alarm at 110dB through multiple speaker openings, attracting attention of the people around and notifying you of the possible tampering with equipment
  • Braided Steel Cable
    Vinyl coated, braided steel cable provides more strength than twisted steel cable. 6 ft cable length and cinch loop provides flexibility when tethering lock cable. For extra protection step up to the beefier 8mm.
  • Quick Mount node
    Key and Combination Cable locks use patented Quick-Mount Attachment System. It features the unique Quick-Mount Node for fast, easy locking and extra secure fit into security slot. Quick-Mount System withstands 50% more pullforce than standard security slot locks.
  • Data protection
    The Vault Lock is a revolutionary notebook security solution that protects your computer and data from theft. Padded steel arms ensure notebook stays shut, keeping data safer from unauthorized use.
  • Resettable 4 digit combination
    Combination Cable Locks offer 4-digit one -step resettable combination with more than 4,000 possible digit variations.
  • Resettable 3 digit combination
    Motion Sensor Locks have 3 digit, one-step, resettable combination that provides 1,000 possible combinations.
  • Multi-colored flashing LED
    Motion Sensor's flashing LED indicates security level and provides a convenient way to check lock's status.
  • Docking plate
    The Motion Sensor Lock comes with a docking plate that can be attached directly to a computer or any item you wish to protect.
  • Hardware included
    Lock Anchor comes with screws and extra strength adhesive to mount anchor to desktop or tabletop surfaces.
  • Lightweight
    Because of light weight and ease of operation, APC by Kryptonite® locks offer superior theft protection when traveling.
  • Travel Case
    All 8mm Key and Combination Locks and Vault Locks include a carrying case, providing a convenient way to store your lock when not in use.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    76mm , 7.62CM
  • Maximum Width
    76mm , 7.62CM
  • Maximum Depth
    30mm , 3.04CM
  • Net Weight
    0.14KG
  • Shipping weight
    0.16KG
  • Shipping Height
    267mm , 26.68CM
  • Shipping Width
    191mm , 19.06CM
  • Shipping Depth
    70mm , 7.0CM
  • Color
    Charcoal

Environmental

  • Operating Temperature
    -55 - 60 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -55 - 60 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-3000meters

Conformance

  • Standard warranty
    Lifetime
Title
Size
Updated On