APC AIS 3000 20kVA 208V w/2 Batt. Modules Exp. To 4, Start-Up 5X8, Internal Maintenance Bypass

APC AIS 3000 20kVA 208V w/2 Batt. Modules Exp. To 4, Start-Up 5X8, Internal Maintenance Bypass

ISVT20KF2B4S

Description: Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

Includes : Battery modules ship installed , Bolt Down Brackets , CD with software , Installation Guide , Power modules ship installed , Smart UPS signalling RS-232 cable , Start-Up Service , User Manual , Web/SNMP Management Card

APC AIS 3000 20kVA 208V w/2 Batt. Modules Exp. To 4, Start-Up 5X8, Internal Maintenance Bypass
Discontinued : recommended replacement product G35T20KF2B4S

AIS 3000 Features & Benefits

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • User-replaceable air filters
    Enables quick and simple replacement of air filters.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • SmartSlot
    Customize UPS capabilities with management cards.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • User-replaceable air filters
    Enables quick and simple replacement of air filters.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    16.0 KWatts / 20.0 kVA
  • Max Configurable Power (Watts)
    16.0 KWatts / 20.0 kVA
  • Nominal Output Voltage
    120V , 208V , 208V 3PH
  • Output Voltage Note
    Configurable for 208 and 220V - 3 Phase
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Other Output Voltages
    220
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    160 - 240V
  • Other Input Voltages
    220
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    2
  • Typical recharge time
    5hour(s)
  • Battery Slots Empty
    2
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    2
  • Extendable Run Time
    1
  • Efficiency

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms : configurable delays
  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    1499mm , 149.9CM
  • Maximum Width
    523mm , 52.3CM
  • Maximum Depth
    925mm , 92.5CM
  • Net Weight
    445.0KG
  • Shipping weight
    475.91KG
  • Shipping Height
    1643mm , 164.3CM
  • Shipping Width
    650mm , 65.0CM
  • Shipping Depth
    1062mm , 106.2CM
  • Color
    Grey
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    58.0dBA
  • Online thermal dissipation
    3624.0BTU/hr
  • Protection Class
    NEMA 12

Conformance

  • Approvals
    cUL Listed, ISO 14001, ISO 9001, UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
Title
Size
Updated On

Category

Sub-Category


Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Start-Up Service for (1) Galaxy 3500 or SUVT 20 kVA UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

(1) Year Advantage Max Service Plan for (1) Galaxy 3500 or SUVT 20 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

APC Smart-UPS VT Maintenance Bypass Cabinet 20-30kVA 208V Floormount

Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.

APC Maintenance Bypass Panel 20-30kVA 208V Wallmount

Maintenance bypass panels with optional distribution for small data centers.

(1) Year Advantage Plus Service Plan for (1) Galaxy 3500 or SUVT 20 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page
Installation Services

UPS Network Management Cards


Related Products, Accessories & Services

View all accessories and replacement batteries for this product