APC AIS 3000 10kVA 208V w/1 Batt. Module Exp. to 2, Start-Up 5X8, Internal Maintenance Bypass

ISVT10KF1B2S

Description: Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

Includes : Battery modules ship installed , Bolt Down Brackets , CD with software , Installation Guide , Power modules ship installed , Smart UPS signalling RS-232 cable , Start-Up Service , User Manual , Web/SNMP Management Card

APC AIS 3000 10kVA 208V w/1 Batt. Module Exp. to 2, Start-Up 5X8, Internal Maintenance Bypass
Discontinued

AIS 3000 Features & Benefits

  • User-replaceable air filters
    Enables quick and simple replacement of air filters.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • User-replaceable air filters
    Enables quick and simple replacement of air filters.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    8.0 KWatts / 10.0 kVA
  • Max Configurable Power (Watts)
    8.0 KWatts / 10.0 kVA
  • Nominal Output Voltage
    120V , 208V , 208V 3PH
  • Output Voltage Note
    Configurable for 208 and 220V - 3 Phase
  • Efficiency at Full Load
    93.0 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    40 - 70 Hz (auto sensing)
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    160 - 240V
  • Efficiency at Full Load
    93.0 %
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    1
  • Typical recharge time
    5hour(s)
  • Battery Slots Empty
    1
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Extendable Run Time
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    1499mm , 149.9CM
  • Maximum Width
    356mm , 35.6CM
  • Maximum Depth
    925mm , 92.5CM
  • Net Weight
    305.0KG
  • Shipping weight
    335.92KG
  • Shipping Height
    1643mm , 164.3CM
  • Shipping Width
    650mm , 65.0CM
  • Shipping Depth
    1062mm , 106.2CM
  • Color
    Grey
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    54.0dBA
  • Online thermal dissipation
    1774.0BTU/hr
  • Protection Class
    NEMA 12

Conformance

  • Approvals
    cUL Listed, ISO 14001, ISO 9001, UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
Title
Size
Updated On

Category

Sub-Category


UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

1 Year On-Site Warranty Extension for (1) Galaxy 3500 or SUVT 10-15 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Start-Up Service for (1) Galaxy 3500 or SUVT 10 - 15 kVA UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Refresh-UPS Galaxy 3500 15kVA 208V,4 batt Mods,Start-up , RMS and 2 Yrs Service

Go from OUTDATED to UPGRADED. It's time to update or renovate your aging 3-phase UPS or cooling system. Extending its lifespan can reduce costs and boost uptime!

Smart-UPS VT AIS Spare Power Module 10kVA 208V

This parts kit contains spare parts applicable to the APC product model shown

Refresh-UPS Galaxy 3500 15kVA 208V,2 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service

Go from OUTDATED to UPGRADED. It's time to update or renovate your aging 3-phase UPS or cooling system. Extending its lifespan can reduce costs and boost uptime!

Refresh-UPS Galaxy 3500 10kVA 208V,2 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service

Go from OUTDATED to UPGRADED. It's time to update or renovate your aging 3-phase UPS or cooling system. Extending its lifespan can reduce costs and boost uptime!

UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

(1) Stand Alone PM Visit for (1) UPS up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

APC Smart-UPS VT Maint. Bypass Cabinet 10-30kVA 208V Floormount with 42 Position Distribution Panel

Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.


Show results per page
Installation Services

UPS Network Management Cards


Related Products, Accessories & Services

View all accessories and replacement batteries for this product