APC 40KW 208V 1 MOD. 1 MAIN SERV. BYPASS PANEL

Share:

APC 40KW 208V 1 MOD. 1 MAIN SERV. BYPASS PANEL

SBP40KFC1M1

Description: Maintenance bypass panels with optional distribution for small data centers.

Includes : User Manual

APC 40KW 208V 1 MOD. 1 MAIN SERV. BYPASS PANEL

Call for More Information
1-305-266-5005
Includes: User Manual

Service Bypass Panel Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    208V 3PH
  • Number of Power Cords
    1

Physical

  • Maximum Height
    960mm , 96.0CM
  • Maximum Width
    750mm , 75.0CM
  • Maximum Depth
    235mm , 23.5CM
  • Net Weight
    50.0KG
  • Shipping weight
    55.0KG
  • Shipping Height
    1087mm , 108.7CM
  • Shipping Width
    750mm , 75.0CM
  • Shipping Depth
    235mm , 23.5CM
  • Color
    Grey
  • Units per Pallet
    1.0
Manuals and Warranties
Title
Size
Updated On
PDF

Size

141KB

Updated On

2018-08-14

This document describes how to wire a Silcon SBP to a Symmetra PX UPS (10-80kVA for 480V 10-40kVA for 208V)
Title
Size
Updated On
Symmetra PX40, With Silcon SBP
CAD Source File
736KB
2017-02-10

Silcon, 208V, MBP
CAD Source File
153KB
2017-02-10