APC 20KW 480V 1 MOD. 1 MAIN SERV. BYPASS PANEL

Share:

APC 20KW 480V 1 MOD. 1 MAIN SERV. BYPASS PANEL

SBP20KGC1M1

Description: Maintenance bypass panels with optional distribution for small data centers.

Includes : User Manual

APC 20KW 480V 1 MOD. 1 MAIN SERV. BYPASS PANEL
Discontinued

Service Bypass Panel Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    480V 3PH
  • Number of Power Cords
    1

Physical

  • Maximum Height
    400mm , 40.0CM
  • Maximum Width
    460mm , 46.0CM
  • Maximum Depth
    175mm , 17.5CM
  • Net Weight
    10.0KG
  • Shipping weight
    10.92KG
  • Shipping Height
    527mm , 52.72CM
  • Shipping Width
    460mm , 46.0CM
  • Shipping Depth
    175mm , 17.5CM
  • Color
    Grey
  • Units per Pallet
    1.0
Title
Size
Updated On
Silcon, 480V, MBP, Single Feed, 020kW
CAD Source File
130KB
2017-02-15