APC 1U Rail Kit

Share:

APC 1U Rail Kit

SRTRK1

Includes : Installation guide , Mounting hardware

APC 1U Rail Kit

Call for More Information
1-305-266-5005
Includes: Installation guide , Mounting hardware

SRTRK1 Features

APC 1U Rail Kit

  • Quick installation
    The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    527mm , 52.7CM
  • Maximum Depth
    89mm , 8.9CM
  • Net Weight
    2.73KG
  • Shipping weight
    3.64KG
  • Shipping Height
    71mm , 7.1CM
  • Shipping Width
    696mm , 69.6CM
  • Shipping Depth
    142mm , 14.2CM
  • Color
    Grey
  • Units per Pallet
    104.0

Environmental

  • Operating Temperature
    -76 - 140 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -76 - 140 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-3000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

54KB

Updated On

2018-06-15

Installation Smart-UPS SRTK1 Rail Kit1U
Environmental Profile
Title
Size
Updated On
PDF

Size

168KB

Updated On

2018-06-15

Product Environmental Profile (ePEP) for the Rack Rail Kit Product Range
PDF

Size

83KB

Updated On

2018-06-08

End of Life Instruction (EoLI) for the UPS Rail Kit Product Range
Title
Size
Updated On