AIR-001409-001-C1-1

Share:

AIR-001409-001-C1-1

CM-3-C-GB-S

Description: Ceiling Mount Precision Air Conditioning.
AIR-001409-001-C1-1
Discontinued

NetworkAIR CM Features & Benefits

  • Steam humidifier
    Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Communications & Management

  • Control panel
    Multi-function LCD status and control console

Physical

  • Maximum Height
    660mm , 66.04CM
  • Maximum Width
    1295mm , 129.54CM
  • Maximum Depth
    660mm , 66.04CM
  • Net Weight
    172.73KG
  • Shipping weight
    172.73KG
  • Shipping Height
    660mm , 66.04CM
  • Shipping Width
    1295mm , 129.54CM
  • Shipping Depth
    660mm , 66.04CM
  • Color
    Slate Gray

General

  • Air Discharge Patterns
    Ducted
  • Humidification Value
    5pounds/hour
Title
Size
Updated On