Share:

AFX 20kW Glycol Upflow 208-230/3/60

AF-20-G-BA-U

Description: Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

Includes : Installation Guide , Operations and Maintenance Manual

AFX 20kW Glycol Upflow 208-230/3/60
Discontinued

AF-20-G-BA-U Features

AFX 20kW Glycol Upflow 208-230/3/60

  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.

NetworkAIR AFX Features & Benefits

  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Front service access
    The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Steam humidifier
    Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
  • Scroll compressors
    Utilize few moving parts for increased reliability and life expectancy.
  • Dedicated dehumidification
    Boosts system efficiency by adding latent capacity without overcooling or increasing the requirement for reheat (N/A chilled water systems).
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    208V , 208V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Number of Power Cords
    1

Physical

  • Maximum Height
    2083mm , 208.28CM
  • Maximum Width
    1067mm , 106.68CM
  • Maximum Depth
    1067mm , 106.68CM
  • Net Weight
    397.74KG
  • Shipping weight
    397.74KG
  • Shipping Height
    2083mm , 208.28CM
  • Shipping Width
    1067mm , 106.68CM
  • Shipping Depth
    1067mm , 106.68CM
  • Color
    Beige
  • Units per Pallet
    1.0

Conformance

  • Approvals
    ETL
  • Standard warranty
    1 year (parts only)

General

  • Air Discharge Patterns
    Upflow
  • Compressor Type
    Scroll
  • Intake Air
    Front Return
Title
Size
Updated On