Our Brands

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - SE White

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - SE White Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - SE White Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - SE White Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - SE White Front Left

ACSB76189 Features

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - SE White

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
1710MM, 171.0CM
Maximum Depth
855MM, 85.5CM
Net Weight
62.13KG
Shipping weight
63.64KG
Shipping Height
559MM, 55.9CM
Shipping Width
1753MM, 175.3CM
Shipping Depth
914MM, 91.4CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services