Uniflair MERV 11 Bag Filter Plenum Frame Size 7 - Uniflair Blue

Uniflair MERV 11 Bag Filter Plenum Frame Size 7 - Uniflair Blue Front Left
Uniflair MERV 11 Bag Filter Plenum Frame Size 7 - Uniflair Blue Front Left
Uniflair MERV 11 Bag Filter Plenum Frame Size 7 - Uniflair Blue Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPL75178 Features

Uniflair MERV 11 Bag Filter Plenum Frame Size 7 - Uniflair Blue
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
2582MM, 258.2CM
Maximum Depth
865MM, 86.5CM
Net Weight
84.82KG
Shipping weight
88.45KG
Shipping Height
635MM, 63.5CM
Shipping Width
2743MM, 274.3CM
Shipping Depth
1016MM, 101.6CM

Options

Services