Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V

Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Right
Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Straight
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 81ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 80kW/80kVA. Suitable for small to medium data centers or individual zones of large...

  • Includes: Network Management Card, Start up included, User Manual

View Product Overview
This product is discontinued

SY60K80F Features

Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 80kW/80kVA. Suitable for small to medium data centers or individual zones of large data centers
Includes: Network Management Card, Start up included, User Manual
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Symmetra PX Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LED status indicators
Quickly understand unit and power status with visual indicators.

Total Cost of Ownership

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
5x8 Start-up service included
Required for full coverage of factory warranty
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Agility

Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.
SmartSlot
Customize UPS capabilities with management cards.

Availability

Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Network manageable
Provides remote power management of the UPS over the network.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.

Marketing Features

Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Network manageable
Provides remote power management of the UPS over the network.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Options

Services