Symmetra PX 20kW Scalable to 40kW N+1, 208V

Symmetra PX 20kW Scalable to 40kW N+1, 208V Front Left
Symmetra PX 20kW Scalable to 40kW N+1, 208V Front Left
Symmetra PX 20kW Scalable to 40kW N+1, 208V Front Left
Symmetra PX 20kW Scalable to 40kW N+1, 208V Front Right
Symmetra PX 20kW Scalable to 40kW N+1, 208V Front Straight
Symmetra PX 20kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 20kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 20kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 20kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 20kW Scalable to 40kW N+1, 208V Packaging
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 40KW/40KVA. Suitable for small to medium data center application.

  • Includes: Network Management Card, Start up included, User Manual

View Product Overview

SY20K40F Features

Symmetra PX 20kW Scalable to 40kW N+1, 208V
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 40KW/40KVA. Suitable for small to medium data center application.
Includes: Network Management Card, Start up included, User Manual
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Symmetra PX Features & Benefits

Agility

Programmable frequency
Ensures compatibility with different input frequencies.
SmartSlot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.

Total Cost of Ownership

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
5x8 Start-up service included
Required for full coverage of factory warranty
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Marketing Features

Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Network manageable
Provides remote power management of the UPS over the network.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.

Availability

Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Network manageable
Provides remote power management of the UPS over the network.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Peru, Philippines, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Options

Services