Split Unit Ceiling Mount Evaporator 12KW 208-230/1/60

No product image
No product image
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 90ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Split system units and integrated free-cooling systems for outdoor installations

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

UCF0481I Features

Split Unit Ceiling Mount Evaporator 12KW 208-230/1/60
Split system units and integrated free-cooling systems for outdoor installations
Includes: Installation guide, Operations and maintenance manual
  • Architecturally neutral
    Unobtrusive design and coloring, blends in with the surroundings.
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Cost Efficient
    Budget conscious solution to enhance airflow within enclosure
  • Direct Free Cooling
    Utilizes outdoor air when ambient air temperature can help support cooling loads.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Economization
    Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
  • High Sensible-to-Total Cooling Ratio
    Achieved by careful sizing of heat exchanger coils.
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Scroll compressors
    Utilize few moving parts for increased reliability and life expectancy.
  • Service monitoring
    All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

Uniflair SP Features & Benefits

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.

Availability

Direct Free Cooling
Utilizes outdoor air when ambient air temperature can help support cooling loads.
Scroll compressors
Utilize few moving parts for increased reliability and life expectancy.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Options

Services