Rack PDU, Switched, 2U, 30A, 208V, (16)C13

Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Left
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Left
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Left
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Left
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Right
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Straight
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Back
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Back
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Left
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Left
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Right
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Front Straight
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Back
Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Back
  • With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and ...

  • Includes: Documentation CD, Installation guide, Rack mounting brackets

View Product Overview

AP7911 Features

Key Features

Rack Height
2U
Output Connections
(16) IEC 60320 C13
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Rack PDU, Switched, 2U, 30A, 208V, (16)C13
With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.
Includes: Documentation CD, Installation guide, Rack mounting brackets
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

NetShelter Switched Rack PDUs Features & Benefits

Agility

Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)

Availability

Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.

Adaptability

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Manageability

Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Maximum Total Current Draw
30

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Input Current
30A
Regulatory Derated Input Current (North America)
24A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
445MM, 44.5CM
Maximum Depth
114MM, 11.4CM
Net Weight
4.5KG
Shipping weight
6.55KG
Shipping Height
140MM, 14.0CM
Shipping Width
508MM, 50.8CM
Shipping Depth
368MM, 36.8CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, cUL listed, FCC part 15 class A, ICES-003, Industry Canada, UL 60950, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services