Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; L5-20P

Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; L5-20P Front Left
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; L5-20P Front Left
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; L5-20P Front Left
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; L5-20P Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 84ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Reliable rack power distribution

  • Includes: Rack Mounting Brackets, User Manual

View Product Overview
This product is discontinued

AP9550 Features

Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; L5-20P
Reliable rack power distribution
Includes: Rack Mounting Brackets, User Manual
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.

Basic Rack PDU Features & Benefits

Marketing Features

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Total Cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bangladesh, Brunei, Bolivia, Brazil, Bhutan, Belize, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Fiji, Falkland Islands, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, Japan, South Korea, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Options

Services