Our Brands

Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out

Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out Front Left
Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out Front Left
Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out Front Left
Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out Front Straight
Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out Front Left
Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out Front Straight
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Rack mounting brackets, User manual

View Product Overview

SU045-1 Features

Key Features

Rack Height
1U
Output Connections
(1) NEMA L6-20R
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
NEMA L6-20P
Cord Length
1.8meters
Rack ATS, 20A, 208V, (2)L6-20 in, (1)L6-20 out
Provides redundant rack mount power to single-corded equipment.
Includes: Rack mounting brackets, User manual
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.

NetShelter Rack Transfer Switches Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Marketing features

Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Availability

Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.

Manageability

Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, South Korea, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
Yes
Cord Length
0.6meters
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
2
Load Capacity
3328VA
Maximum Input Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
445MM, 44.5CM
Maximum Depth
229MM, 22.9CM
Net Weight
4.56KG
Shipping weight
6.82KG
Shipping Height
216MM, 21.6CM
Shipping Width
578MM, 57.8CM
Shipping Depth
330MM, 33.0CM
Color
Beige
Units per Pallet
100.0

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, FCC part 15 class A, UL 1778
Standard warranty
2 years repair or replace

Options

Services