NetShelter SX 45U 1200mm Split Feed Through Side Panels Black Qty 2

NetShelter SX 45U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 45U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 45U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 87ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Brush strips, Installation guide, Key(s), Slam Latches

View Product Overview

AR7316 Features

NetShelter SX 45U 1200mm Split Feed Through Side Panels Black Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Brush strips, Installation guide, Key(s), Slam Latches

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
898MM, 89.8CM
Maximum Width
1097MM, 109.7CM
Maximum Depth
13MM, 1.3CM
Net Weight
19.0KG
Shipping weight
26.5KG
Shipping Height
1180MM, 118.0CM
Shipping Width
1010MM, 101.0CM
Shipping Depth
185MM, 18.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services