Our Brands

MGE Network Management Card Teleservice Card

MGE Network Management Card Teleservice Card Front Left
MGE Network Management Card Teleservice Card Front Left
MGE Network Management Card Teleservice Card Front Left
MGE Network Management Card Teleservice Card Front Left
MGE Network Management Card Teleservice Card Front Left
MGE Network Management Card Teleservice Card Front Left
  • Limited stock exists. Please refer to the Galaxy VS range for replacements.

  • Includes: User manual

View Product Overview

66124 Features

MGE Network Management Card Teleservice Card
Limited stock exists. Please refer to the Galaxy VS range for replacements.
Includes: User manual
  • Remote UPS management
    Enable management of your UPS by connecting it directly to the network.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
35MM, 3.5CM
Maximum Width
66MM, 6.6CM
Maximum Depth
140MM, 14.0CM
Net Weight
0.3KG
Shipping weight
0.5KG
Shipping Height
65MM, 6.5CM
Shipping Width
235MM, 23.5CM
Shipping Depth
198MM, 19.8CM
Color
Grey

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Options

Services